Version: V2.1Release Date: 2024-03-06


IFxx.DxxL
Vendor ID 350 (0x015e) Vendor Logo
Vendor Name Baumer Electric AG
Vendor Text www.baumer.com
Vendor URL http://www.baumer.com
Device ID 2011 (0x0007db)
DeviceFamily IFxx.DxxL
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x0001 (Device Profile: Generic Profiled Sensor), 0x4000 (Common Application Profile: Identification and Diagnosis), 0x8001 (Function Class: Multiple switching signal), 0x8004 (Function Class: Teach channel)
Supported Access Locks Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no
Communication
IO-Link Revision V1.1
Transmission Rate230400 bit/s (COM3)
Minimum Cycle Time 0.6 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_1_V with 8 octets on-request data
OPERATE = TYPE_2_V with 2 octets on-request data
ISDU supported
Device Variant IF200.D10L-Q41.GP2O.71CV
Description Inductive distance sensor (linearized, 2 outputs, M8 or cable)
Product ID 11240173
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Description M8 connector or cable. Dual channel, Out1 IO-Link, Out2 switching.
- pin 1 brown; L+; Power Supply
- pin 2 white; Other; Output 2
- pin 3 (light) blue; L-; Power Supply
- pin 4 black; C/Q; SIO/IO-Link
- pin 5 grey (slate); Other; n.c.
Device Variant IF200.D10L-Q41.GP2O.71N
Description Inductive distance sensor (linearized, 2 outputs, M8 or cable)
Product ID 11240174
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Description M8 connector or cable. Dual channel, Out1 IO-Link, Out2 switching.
- pin 1 brown; L+; Power Supply
- pin 2 white; Other; Output 2
- pin 3 (light) blue; L-; Power Supply
- pin 4 black; C/Q; SIO/IO-Link
- pin 5 grey (slate); Other; n.c.

ProcessData id=P_ProcessData

ProcessDataIn "Process Data In" id=PI_ProcessDataIn

bit length: 32
data type: 32-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 16-bit Integer Measurement Value
2 8 8-bit Integer Scale
5 5 Boolean SSC4/Counter
6 4 Boolean SSC3/Frequency
7 3 Boolean Alarm
9 1 Boolean SSC2/Distance
10 0 Boolean SSC1/Distance
Octet 0
bit offset 31 30 29 28 27 26 25 24
subindex 1
element bit 15 14 13 12 11 10 9 8
Octet 1
bit offset 23 22 21 20 19 18 17 16
subindex 1
element bit 7 6 5 4 3 2 1 0
Octet 2
bit offset 15 14 13 12 11 10 9 8
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 3
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / 5 6 7 / / / / / / 9 10

ProcessDataOut "Process Data Out" id=PO_ProcessDataOut

bit length: 2
data type: 2-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 1 Boolean Find Me
2 0 Boolean Disable Oscillator
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex             1 2

Standard Variable "Direct Parameters - Page 1" index=0 id=V_DirectParameters_1

description: Comprises the required parameters defining the communication characteristics and identifiers for device validation.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time Communication: Current communication cycle duration used by the master. This value defines the process data cycle.
3 104 8-bit UInteger ro Min Cycle Time Communication: Minimum communication cycle duration supported by the device. This value defines the lowest possible process data cycle.
4 96 8-bit UInteger ro M-Sequence Capability Communication: Information on the structure and the supported features of the communication messages.
5 88 8-bit UInteger 17 ro IO-Link Revision ID Communication: Identifier for the currently used communication protocol revision.
6 80 8-bit UInteger ro Process Data Input Length Communication: Information on width and features of the process input data (Process Data from Device to Master).
7 72 8-bit UInteger ro Process Data Output Length Communication: Information on width of the process output data (Process Data from Master to Device).
8 64 8-bit UInteger ro Vendor ID 1 Identification: Highest octet of the Vendor ID. Combined with the parameter Vendor ID 2, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
9 56 8-bit UInteger ro Vendor ID 2 Identification: Lowest octet of the Vendor ID. Combined with the parameter Vendor ID 1, this parameter defines the 16-bit value of the unique Vendor ID as assigned by the IO-Link Community.
10 48 8-bit UInteger ro Device ID 1 Identification: Highest octet of the Device ID. Combined with the parameters Device ID 2 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
11 40 8-bit UInteger ro Device ID 2 Identification: Middle octet of the Device ID. Combined with the parameters Device ID 1 and 3, this parameter defines the 24-bit value of the vendor-specific Device ID.
12 32 8-bit UInteger ro Device ID 3 Identification: Lowest octet of the Device ID. Combined with the parameters Device ID 1 and 2, this parameter defines the 24-bit value of the vendor-specific Device ID.
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger wo X System Command Application: Command interface for devices without ISDU support. Validity and execution of commands are not confirmed.

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Direct Parameters - Page 2" index=1 id=V_DirectParameters_2

description: A set of parameters for devices without ISDU support.
data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device-specific Parameter 1
2 112 8-bit UInteger Device-specific Parameter 2
3 104 8-bit UInteger Device-specific Parameter 3
4 96 8-bit UInteger Device-specific Parameter 4
5 88 8-bit UInteger Device-specific Parameter 5
6 80 8-bit UInteger Device-specific Parameter 6
7 72 8-bit UInteger Device-specific Parameter 7
8 64 8-bit UInteger Device-specific Parameter 8
9 56 8-bit UInteger Device-specific Parameter 9
10 48 8-bit UInteger Device-specific Parameter 10
11 40 8-bit UInteger Device-specific Parameter 11
12 32 8-bit UInteger Device-specific Parameter 12
13 24 8-bit UInteger Device-specific Parameter 13
14 16 8-bit UInteger Device-specific Parameter 14
15 8 8-bit UInteger Device-specific Parameter 15
16 0 8-bit UInteger Device-specific Parameter 16

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "System Command" index=2 id=V_SystemCommand

description: Command interface for applications. A positive acknowledge indicates the complete and correct finalization of the requested function.
data type: 8-bit UInteger
allowed values: 64 = Teach Apply, 65 = Teach SP1, 66 = Teach SP2, 71 = Dynamic Teach SP Start, 72 = Dynamic Teach SP Stop, 79 = Teach Cancel, 130 = Restore Factory Settings
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

description: The access to the device parameters can be restricted by setting appropriate flags within this parameter.
data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean false = Unlocked, true = Locked Parameter Write Access This lock prevents the write access to all read/write parameters of the device except for the parameter 'Device Access Locks'.
2 1 Boolean false = Unlocked, true = Locked false Data Storage This lock prevents the write access to the device parameters via the data storage mechanism.
3 2 Boolean false = Unlocked, true = Locked Local Parameterization This lock prevents the device settings from being changed via local operating elements on the device.
4 3 Boolean false = Unlocked, true = Locked Local User Interface This lock prevents the access to the device settings and display via a local user interface. The user interface is disabled.
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 4 3 2 1

Standard Variable "Vendor Name" index=16 id=V_VendorName

description: The vendor name that is assigned to a Vendor ID.
data type: 64-octet String UTF-8
default value: "Baumer Electric AG"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

description: Additional information about the vendor.
data type: 32-octet String UTF-8
default value: "www.baumer.com"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

description: Complete product name.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

description: Vendor-specific product or type identification (e.g., item number or model number).
data type: 16-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

description: Additional product information for the device.
data type: 64-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

description: Unique, vendor-specific identifier of the individual device.
data type: 15-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56

octet 8 9 10 11 12 13 14  
bit offset 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  

Standard Variable "Hardware Revision" index=22 id=V_HardwareRevision

description: Unique, vendor-specific identifier of the hardware revision of the individual device.
data type: 6-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  

Standard Variable "Firmware Revision" index=23 id=V_FirmwareRevision

description: Unique, vendor-specific identifier of the firmware revision of the individual device.
data type: 6-octet String UTF-8
access rights: ro

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  

Standard Variable "Application-specific Tag" index=24 id=V_ApplicationSpecificTag

description: Possibility to mark a device with user- or application-specific information.
data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Device Status" index=36 id=V_DeviceStatus

description: Indicator for the current device condition and diagnosis state.
data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

description: List of all currently pending events in the device.
data type: Array[1] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 1 1  

Standard Variable "PD Input" index=40 id=V_ProcessDataInput

description: Last valid process input data of the device.
data type: see ProcessDataIn!
access rights: ro
dynamic

Standard Variable "PD Output" index=41 id=V_ProcessDataOutput

description: Last valid process output data written to the device.
data type: see ProcessDataOut!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_FunctionTag

description: User specified function tag
data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Location Tag" index=26 id=V_LocationTag

description: User specified location tag
data type: 32-octet String UTF-8
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "TI Select" index=58 id=V_TISelect

description: Selection of the SSC to which the teach-in is applied
data type: 8-bit UInteger
allowed values: 0 = Default (SSC1), 1 = SSC1, 2 = SSC2, 3 = SSC3
access rights: rw

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Variable "Teach Result" index=59 id=V_TeachStatus

data type: 8-bit Record (subindex access not supported)
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 4-bit UInteger 0 = Idle, 1 = SP1 Success, 2 = SP2 Success, 3 = SP12 Success, 4 = Waiting for Command, 5 = Busy, 7 = Error Teach State 0 - Idle, 1 - SP1 Success, 2 - SP2 Success, 3 - SP2 Success, 4 - Waiting for Command, 5 - Busy, 7 - Error
2 4 Boolean false = Not Taught, true = Taught Teach Flag SP1 false - Not Taught, true - Taught
4 6 Boolean false = Not Taught, true = Taught Teach Flag SP2 false - Not Taught, true - Taught
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / 4 / / / / / / 2 1
element bit         3 2 1 0

Variable "SSC1 Param" index=60 id=V_SSC1_Setpoints

data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..32759 SP1 In 2 Point Mode: SP1 < SP2: Presence Type - [Sens]1111xx0000, SP2 < SP1 Quantity Type - [Sens]0000xx1111
2 0 32-bit Integer 0..32759 SP2 In 2 Point Mode: SP1 < SP2: Presence Type - [Sens]1111xx0000, SP2 < SP1 Quantity Type - [Sens]0000xx1111

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC1 Config" index=61 id=V_SSC1_Config

description: Switching Signal Channel Configuration
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = Normal, 1 = Inverted Logic Selects the SSC logic: normal, inverted
2 16 8-bit UInteger 0 = Disabled, 1 = Single Point, 2 = Window, 3 = Two Point Mode Selects the SSC switch mode: Single Point, Window
3 0 16-bit UInteger 0 = None, 1 = Left Aligned, 2 = Center Aligned, 3 = Right Aligned Hyst Selects the hysteresis alignment mode: Left, Center, Right

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "SSC2 Param" index=62 id=V_SSC2_Setpoints

data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..32759 SP1 In 2 Point Mode: SP1 < SP2: Presence Type - [Sens]1111xx0000, SP2 < SP1 Quantity Type - [Sens]0000xx1111
2 0 32-bit Integer 0..32759 SP2 In 2 Point Mode: SP1 < SP2: Presence Type - [Sens]1111xx0000, SP2 < SP1 Quantity Type - [Sens]0000xx1111

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC2 Config" index=63 id=V_SSC2_Config

description: Switching Signal Channel Configuration
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = Normal, 1 = Inverted Logic Selects the SSC logic: normal, inverted
2 16 8-bit UInteger 0 = Disabled, 1 = Single Point, 2 = Window, 3 = Two Point Mode Selects the SSC switch mode: Single Point, Window
3 0 16-bit UInteger 0 = None, 1 = Left Aligned, 2 = Center Aligned, 3 = Right Aligned Hyst Selects the hysteresis alignment mode: Left, Center, Right

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "Hysteresis" index=69 id=V_SSC_HysteresisSettings

data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 48 16-bit UInteger 0..100 SSC1 Width SSC Hysteresis Width
11 32 16-bit UInteger 0..100 SSC2 Width SSC Hysteresis Width
21 16 16-bit UInteger 0..100 SSC3 Width SSC Hysteresis Width

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 11 11 21 21 / / / / / / / / / / / /
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0    

Variable "Unit Selection" index=74 id=V_UnitSelection

data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 16-bit UInteger 1000 = Kelvin, 1001 = Celsius, 1002 = Fahrenheit Temperature Selection between temperature units
2 16 16-bit UInteger 1054 = Second, 1058 = Minute, 1059 = Hour Time Selection between time units
6 0 16-bit UInteger 1077 = Hertz Frequency Selection between frequency units

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 2 2 6 6  
element bit 15 - 8 7 - 0 15 - 8 7 - 0 15 - 8 7 - 0  

Variable "Operation Modes" index=77 id=V_OperationModes

data type: 8-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = High Speed, 1 = Standard, 2 = Robust, 3 = High Accuracy, 4 = High Pass Filter Measurement Mode Selection between High Speed, Standard, Robust, High Accuracy and High Pass Filter

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "DI/DO Settings" index=78 id=V_InputOutputSettings

data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 1 = Push-Pull Output, 2 = PNP Output Out1 Circuit Selection between Push-Pull and PNP
2 24 16-bit UInteger 0 = None, 100 = SSC1 - State, 200 = SSC2 - State, 300 = SSC3 - State, 400 = SSC4 - State Out1 Mode Selects the SSC channel that is shown on the Pin
11 16 8-bit UInteger 1 = Push-Pull Output, 2 = PNP Output Out2 Circuit Selection between Push-Pull and PNP
12 0 16-bit UInteger 0 = None, 100 = SSC1 - State, 200 = SSC2 - State, 300 = SSC3 - State, 400 = SSC4 - State Out2 Mode Selects the SSC channel that is shown on the Pin

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 2 11 12 12  
element bit 7 - 0 15 - 8 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "LED Settings" index=79 id=V_LedSettings

description: LED operation settings
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 24 8-bit UInteger 0 = Off, 1 = On 1 Green Mode Switches the LED off, no change of other function
12 16 8-bit UInteger 0 = Off, 1 = On, 2 = Inverted 1 Yellow Mode Switches the LED off, no change of other function, or inverts the relationship between LED and pin, Inverted: Pin high, LED off, On: Pin high, LED on
22 8 8-bit UInteger 0 = Off, 1 = On, 2 = Inverted 1 Red Mode Switches the LED off, no change of other function, or inverts the relationship between LED and pin, Inverted: Pin high, LED off, On: Pin high, LED on
32 0 8-bit UInteger 0 = Off, 1 = On 1 Blue Mode Switches the LED off, no change of other function

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 2 12 22 32  
element bit 7 - 0 7 - 0 7 - 0 7 - 0  

Variable "Teach Lock Settings" index=80 id=V_TeachLockSettings

description: Teach lock settings
data type: 8-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger qTeach Time Out Time until qTeach is locked. If 0 qTeach never locks. If 0xFF qTeach always off

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "MDC Selection" index=83 id=V_PdiProcessValueSelection

data type: 8-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 1 = Distance, 2 = Frequency, 3 = SSC1 Switch Counter, 4 = SSC2 Switch Counter, 5 = SSC3 Switch Counter, 6 = SSC4 Switch Counter Source Process Value Sources: 0: Off, 1: Distance, 2: Frequency, 3: SSC1 Switch Counter, 4: SSC2 Switch Counter, 5: SSC3 Switch Counter, 6: SSC4 Switch Counter

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "SSC Source Settings" index=85 id=V_SSC_SourceSettings

data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
31 8 8-bit UInteger 3 = SSC1 Switch Counter, 4 = SSC2 Switch Counter SSC4 Selection Selects the switch counter that is used as input of SSC4
32 0 8-bit UInteger 0 = Disabled, 2 = Enabled SSC4 Auto Reset Auto Reset of switch counter if value if SSC4 Param.SP1 (Single point) or Param.SP2 (Window) is reached

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 31 32  
element bit 7 - 0 7 - 0  

Variable "Measurement Value" index=88 id=V_MeasurementValues

data type: 80-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 64 16-bit Integer 0..32767 Distance Distance measurement value
3 32 Float32 0..1250 Frequency Frequency measurement value
4 16 16-bit Integer 0..32759 Amplitude Amplitude (AC) of distance measurement
5 0 16-bit Integer -32759..32759 Amplitude Offset Amplitude Offset (DC) of distance measurement

octet 0 1 2 3 4 5 6 7
bit offset 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16
subindex 1 1 3 3 3 3 4 4
element bit 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 15 - 8 7 - 0

octet 8 9  
bit offset 15 - 8 7 - 0  
subindex 5 5  
element bit 15 - 8 7 - 0  

Variable "TI Info" index=103 id=V_TiInfo

data type: 8-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = Disabled, 1 = Single Point, 2 = Window, 3 = Two Point Mode Of TI Select Mode of the selected TI channel

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Release Delay" index=120 id=V_SSC_ReleaseDelay

data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 96 32-bit UInteger 0..60000 SSC1 Time Sets the SSC's release delay time
12 64 32-bit UInteger 0..60000 SSC2 Time Sets the SSC's release delay time
22 32 32-bit UInteger 0..60000 SSC3 Time Sets the SSC's release delay time
32 0 32-bit UInteger 0..60000 SSC4 Time Sets the SSC's release delay time

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 2 2 2 2 12 12 12 12
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 22 22 22 22 32 32 32 32
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Response Delay" index=121 id=V_SSC_ResponseDelay

data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 96 32-bit UInteger 0..60000 SSC1 Time Sets the SSC's response delay time
12 64 32-bit UInteger 0..60000 SSC2 Time Sets the SSC's response delay time
22 32 32-bit UInteger 0..60000 SSC3 Time Sets the SSC's response delay time
32 0 32-bit UInteger 0..60000 SSC4 Time Sets the SSC's response delay time

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 2 2 2 2 12 12 12 12
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 22 22 22 22 32 32 32 32
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Minimum Pulse Duration" index=122 id=V_SSC_MinPulseDuration

data type: 160-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 128 32-bit UInteger 0..60000 SSC1 Time Sets the SSC's minimal pulse duration time
3 120 8-bit UInteger 1 = Both Slopes, 2 = Positive Slope, 3 = Negative Slope SSC1 Mode Selects the slope mode
12 88 32-bit UInteger 0..60000 SSC2 Time Sets the SSC's minimal pulse duration time
13 80 8-bit UInteger 1 = Both Slopes, 2 = Positive Slope, 3 = Negative Slope SSC2 Mode Selects the slope mode
22 48 32-bit UInteger 0..60000 SSC3 Time Sets the SSC's minimal pulse duration time
23 40 8-bit UInteger 1 = Both Slopes, 2 = Positive Slope, 3 = Negative Slope SSC3 Mode Selects the slope mode
32 8 32-bit UInteger 0..60000 SSC4 Time Sets the SSC's minimal pulse duration time
33 0 8-bit UInteger 1 = Both Slopes, 2 = Positive Slope, 3 = Negative Slope SSC4 Mode Selects the slope mode

octet 0 1 2 3 4 5 6 7
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 2 2 2 2 3 12 12 12
element bit 31 - 24 23 - 16 15 - 8 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8

octet 8 9 10 11 12 13 14 15
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 12 13 22 22 22 22 23 32
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 7 - 0 31 - 24

octet 16 17 18 19  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 32 32 32 33  
element bit 23 - 16 15 - 8 7 - 0 7 - 0  

Variable "Input Scale" index=200 id=V_PV_2PointScaler

data type: 136-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 128 8-bit UInteger 0 = Disabled, 1 = Enabled Enable Enables / disables the 'Input Scale'
2 96 32-bit UInteger 0..32759 Corner 1 In Corner 1 input value of 'Input Scale'
3 64 32-bit UInteger 0..32759 Corner 1 Out Corner 1 output value of 'Output Scale'
4 32 32-bit UInteger 0..32759 Corner 2 In Corner 2 input value of 'Input Scale' - has to be bigger than 'Corner 1 In'
5 0 32-bit UInteger 0..32759 Corner 2 Out Corner 2 output value of 'Output Scale' - if lower than 'Corner 1 Out' slope will be negative

octet 0 1 2 3 4 5 6 7
bit offset 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72
subindex 1 2 2 2 2 3 3 3
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 8 9 10 11 12 13 14 15
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 3 4 4 4 4 5 5 5
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 16  
bit offset 7 - 0  
subindex 5  
element bit 7 - 0  

Variable "Input Scale Teach" index=201 id=V_PV_2PointScalerTeach

data type: 40-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 8-bit UInteger 1 = Single Point, 2 = Fixed Slope Gradient Mode Selects the teach mode: set corners individual, set corners with fixes slope gradient
2 0 32-bit Integer -40013 = Output Exceeds Limit, -40011 = Output Higher Than Max Limit, -40010 = Output Lower Than Min Limit, -40009 = Output Higher Than Upper Point, -40008 = Output Lower Than Lower Point, -40007 = Input Higher Than Upper Point, -40006 = Input Lower Than Lower Point, 0 = Success, 40006 = Input Lower Than Lower Point, 40007 = Input Higher Than Upper Point, 40008 = Output Lower Than Lower Point, 40009 = Output Higher Than Upper Point, 40010 = Output Lower Than Min Limit, 40011 = Output Higher Than Max Limit, 40013 = Output Exceeds Limit ro Status Shows the status after teaching the scale

octet 0 1 2 3 4  
bit offset 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 2 2 2  
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Device Temperature" index=208 id=V_DeviceTemperature

data type: 160-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 128 Float32 -1000..1000 Current Current Device Temperature
2 96 Float32 -1000..1000 Min Resetable Resetable Min Device Temperature
3 64 Float32 -1000..1000 Max Resetable Resetable Max Device Temperature
4 32 Float32 -1000..1000 Min Lifetime Lifetime Min Device Temperature
5 0 Float32 -1000..1000 Max Lifetime Lifetime Max Device Temperature

octet 0 1 2 3 4 5 6 7
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 3 3 3 3 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 5 5 5 5  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Power Supply Voltage" index=210 id=V_PowerSupplyVoltage

data type: 160-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 128 Float32 0..1000 Current Current Power Supply Voltage
2 96 Float32 0..1000 Min Resetable Resetable Min Power Supply Voltage
3 64 Float32 0..1000 Max Resetable Resetable Max Power Supply Voltage
4 32 Float32 0..1000 Min Lifetime Lifetime Min Power Supply Voltage
5 0 Float32 0..1000 Max Lifetime Lifetime Max Power Supply Voltage

octet 0 1 2 3 4 5 6 7
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 3 3 3 3 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 5 5 5 5  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Operation Time" index=211 id=V_OperationTime

data type: 96-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 64 32-bit UInteger Powerup Powerup Operation Time
2 32 32-bit UInteger Resetable Resetable Operation Time
3 0 32-bit UInteger Lifetime Lifetime Operation Time

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 3 3 3 3  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Bootcyles" index=224 id=V_Bootcyles

data type: 32-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 0 32-bit UInteger Lifetime Lifetime Bootcyles

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 2 2 2 2  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Switch Counts" index=225 id=V_SSCSwitchCounts

data type: 128-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 96 32-bit UInteger SSC1 Resetable SSC1 Resetable Switch Counts
12 64 32-bit UInteger SSC2 Resetable SSC2 Resetable Switch Counts
22 32 32-bit UInteger SSC3 Resetable SSC3 Resetable Switch Counts
32 0 32-bit UInteger SSC4 Resetable SSC4 Resetable Switch Counts

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 2 2 2 2 12 12 12 12
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 22 22 22 22 32 32 32 32
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Distance Resetable Histogram" index=257 id=V_ProcessValue1ResetableHistogram

data type: 608-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 600 8-bit UInteger 0 = Standard, 1 = Custom Mode Mode
2 584 16-bit UInteger 1997 = None Unit Unit
3 552 Float32 0..65535 RangeStart RangeStart
4 520 Float32 0..65535 RangeEnd RangeEnd
5 512 8-bit UInteger 0..255 Nbr of Bins Nbr of Bins
11 480 32-bit UInteger 0..4294967295 Bin1 Bin1
12 448 32-bit UInteger 0..4294967295 Bin2 Bin2
13 416 32-bit UInteger 0..4294967295 Bin3 Bin3
14 384 32-bit UInteger 0..4294967295 Bin4 Bin4
15 352 32-bit UInteger 0..4294967295 Bin5 Bin5
16 320 32-bit UInteger 0..4294967295 Bin6 Bin6
17 288 32-bit UInteger 0..4294967295 Bin7 Bin7
18 256 32-bit UInteger 0..4294967295 Bin8 Bin8
19 224 32-bit UInteger 0..4294967295 Bin9 Bin9
20 192 32-bit UInteger 0..4294967295 Bin10 Bin10
21 160 32-bit UInteger 0..4294967295 Bin11 Bin11
22 128 32-bit UInteger 0..4294967295 Bin12 Bin12
23 96 32-bit UInteger 0..4294967295 Bin13 Bin13
24 64 32-bit UInteger 0..4294967295 Bin14 Bin14
25 32 32-bit UInteger 0..4294967295 Bin15 Bin15
26 0 32-bit UInteger 0..4294967295 Bin16 Bin16

octet 0 1 2 3 4 5 6 7
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544
subindex 1 2 2 3 3 3 3 4
element bit 7 - 0 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 8 9 10 11 12 13 14 15
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480
subindex 4 4 4 5 11 11 11 11
element bit 23 - 16 15 - 8 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416
subindex 12 12 12 12 13 13 13 13
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352
subindex 14 14 14 14 15 15 15 15
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 32 33 34 35 36 37 38 39
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288
subindex 16 16 16 16 17 17 17 17
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 40 41 42 43 44 45 46 47
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224
subindex 18 18 18 18 19 19 19 19
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 48 49 50 51 52 53 54 55
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160
subindex 20 20 20 20 21 21 21 21
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 56 57 58 59 60 61 62 63
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 22 22 22 22 23 23 23 23
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 64 65 66 67 68 69 70 71
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 24 24 24 24 25 25 25 25
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 72 73 74 75  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 26 26 26 26  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Frequency Resetable Histogram" index=260 id=V_ProcessValue2ResetableHistogram

data type: 608-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 600 8-bit UInteger 0 = Standard, 1 = Custom Mode Mode
2 584 16-bit UInteger 1077 = Hertz Unit Unit
3 552 Float32 0..65535 RangeStart RangeStart
4 520 Float32 0..65535 RangeEnd RangeEnd
5 512 8-bit UInteger 0..255 Nbr of Bins Nbr of Bins
11 480 32-bit UInteger 0..4294967295 Bin1 Bin1
12 448 32-bit UInteger 0..4294967295 Bin2 Bin2
13 416 32-bit UInteger 0..4294967295 Bin3 Bin3
14 384 32-bit UInteger 0..4294967295 Bin4 Bin4
15 352 32-bit UInteger 0..4294967295 Bin5 Bin5
16 320 32-bit UInteger 0..4294967295 Bin6 Bin6
17 288 32-bit UInteger 0..4294967295 Bin7 Bin7
18 256 32-bit UInteger 0..4294967295 Bin8 Bin8
19 224 32-bit UInteger 0..4294967295 Bin9 Bin9
20 192 32-bit UInteger 0..4294967295 Bin10 Bin10
21 160 32-bit UInteger 0..4294967295 Bin11 Bin11
22 128 32-bit UInteger 0..4294967295 Bin12 Bin12
23 96 32-bit UInteger 0..4294967295 Bin13 Bin13
24 64 32-bit UInteger 0..4294967295 Bin14 Bin14
25 32 32-bit UInteger 0..4294967295 Bin15 Bin15
26 0 32-bit UInteger 0..4294967295 Bin16 Bin16

octet 0 1 2 3 4 5 6 7
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544
subindex 1 2 2 3 3 3 3 4
element bit 7 - 0 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 8 9 10 11 12 13 14 15
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480
subindex 4 4 4 5 11 11 11 11
element bit 23 - 16 15 - 8 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416
subindex 12 12 12 12 13 13 13 13
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352
subindex 14 14 14 14 15 15 15 15
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 32 33 34 35 36 37 38 39
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288
subindex 16 16 16 16 17 17 17 17
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 40 41 42 43 44 45 46 47
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224
subindex 18 18 18 18 19 19 19 19
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 48 49 50 51 52 53 54 55
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160
subindex 20 20 20 20 21 21 21 21
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 56 57 58 59 60 61 62 63
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 22 22 22 22 23 23 23 23
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 64 65 66 67 68 69 70 71
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 24 24 24 24 25 25 25 25
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 72 73 74 75  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 26 26 26 26  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Power Supply Voltage Lifetime Histogram" index=262 id=V_PowerSupplyVoltageLifetimeHistogram

data type: 608-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 600 8-bit UInteger 0 = Standard, 1 = Custom Mode Mode
2 584 16-bit UInteger 1240 = Volts, 1243 = Milivolts Unit Unit
3 552 Float32 0..1000 RangeStart RangeStart
4 520 Float32 0..1000 RangeEnd RangeEnd
5 512 8-bit UInteger 0..255 Nbr of Bins Nbr of Bins
11 480 32-bit UInteger 0..4294967295 Bin1 Bin1
12 448 32-bit UInteger 0..4294967295 Bin2 Bin2
13 416 32-bit UInteger 0..4294967295 Bin3 Bin3
14 384 32-bit UInteger 0..4294967295 Bin4 Bin4
15 352 32-bit UInteger 0..4294967295 Bin5 Bin5
16 320 32-bit UInteger 0..4294967295 Bin6 Bin6
17 288 32-bit UInteger 0..4294967295 Bin7 Bin7
18 256 32-bit UInteger 0..4294967295 Bin8 Bin8
19 224 32-bit UInteger 0..4294967295 Bin9 Bin9
20 192 32-bit UInteger 0..4294967295 Bin10 Bin10
21 160 32-bit UInteger 0..4294967295 Bin11 Bin11
22 128 32-bit UInteger 0..4294967295 Bin12 Bin12
23 96 32-bit UInteger 0..4294967295 Bin13 Bin13
24 64 32-bit UInteger 0..4294967295 Bin14 Bin14
25 32 32-bit UInteger 0..4294967295 Bin15 Bin15
26 0 32-bit UInteger 0..4294967295 Bin16 Bin16

octet 0 1 2 3 4 5 6 7
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544
subindex 1 2 2 3 3 3 3 4
element bit 7 - 0 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 8 9 10 11 12 13 14 15
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480
subindex 4 4 4 5 11 11 11 11
element bit 23 - 16 15 - 8 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416
subindex 12 12 12 12 13 13 13 13
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352
subindex 14 14 14 14 15 15 15 15
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 32 33 34 35 36 37 38 39
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288
subindex 16 16 16 16 17 17 17 17
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 40 41 42 43 44 45 46 47
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224
subindex 18 18 18 18 19 19 19 19
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 48 49 50 51 52 53 54 55
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160
subindex 20 20 20 20 21 21 21 21
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 56 57 58 59 60 61 62 63
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 22 22 22 22 23 23 23 23
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 64 65 66 67 68 69 70 71
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 24 24 24 24 25 25 25 25
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 72 73 74 75  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 26 26 26 26  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Temperature Lifetime Histogram" index=265 id=V_DeviceTemperatureLifetimeHistogram

data type: 608-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 600 8-bit UInteger 0 = Standard, 1 = Custom Mode Mode
2 584 16-bit UInteger 1000 = Kelvin, 1001 = Celsius, 1002 = Fahrenheit Unit Unit
3 552 Float32 -1000..1000 RangeStart RangeStart
4 520 Float32 -1000..1000 RangeEnd RangeEnd
5 512 8-bit UInteger 0..255 Nbr of Bins Nbr of Bins
11 480 32-bit UInteger 0..4294967295 Bin1 Bin1
12 448 32-bit UInteger 0..4294967295 Bin2 Bin2
13 416 32-bit UInteger 0..4294967295 Bin3 Bin3
14 384 32-bit UInteger 0..4294967295 Bin4 Bin4
15 352 32-bit UInteger 0..4294967295 Bin5 Bin5
16 320 32-bit UInteger 0..4294967295 Bin6 Bin6
17 288 32-bit UInteger 0..4294967295 Bin7 Bin7
18 256 32-bit UInteger 0..4294967295 Bin8 Bin8
19 224 32-bit UInteger 0..4294967295 Bin9 Bin9
20 192 32-bit UInteger 0..4294967295 Bin10 Bin10
21 160 32-bit UInteger 0..4294967295 Bin11 Bin11
22 128 32-bit UInteger 0..4294967295 Bin12 Bin12
23 96 32-bit UInteger 0..4294967295 Bin13 Bin13
24 64 32-bit UInteger 0..4294967295 Bin14 Bin14
25 32 32-bit UInteger 0..4294967295 Bin15 Bin15
26 0 32-bit UInteger 0..4294967295 Bin16 Bin16

octet 0 1 2 3 4 5 6 7
bit offset 607 - 600 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544
subindex 1 2 2 3 3 3 3 4
element bit 7 - 0 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 8 9 10 11 12 13 14 15
bit offset 543 - 536 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480
subindex 4 4 4 5 11 11 11 11
element bit 23 - 16 15 - 8 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 16 17 18 19 20 21 22 23
bit offset 479 - 472 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416
subindex 12 12 12 12 13 13 13 13
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 24 25 26 27 28 29 30 31
bit offset 415 - 408 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352
subindex 14 14 14 14 15 15 15 15
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 32 33 34 35 36 37 38 39
bit offset 351 - 344 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288
subindex 16 16 16 16 17 17 17 17
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 40 41 42 43 44 45 46 47
bit offset 287 - 280 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224
subindex 18 18 18 18 19 19 19 19
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 48 49 50 51 52 53 54 55
bit offset 223 - 216 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160
subindex 20 20 20 20 21 21 21 21
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 56 57 58 59 60 61 62 63
bit offset 159 - 152 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96
subindex 22 22 22 22 23 23 23 23
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 64 65 66 67 68 69 70 71
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 24 24 24 24 25 25 25 25
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 72 73 74 75  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 26 26 26 26  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Baumer Command" index=1000 id=V_BaumerCommand

description: Baumer specific command
data type: 32-bit UInteger
allowed values: 1 = All Resetable Statistics Data Reset, 2 = Device Temperature Reset, 4 = Power Supply Voltage Reset, 5 = Operation Time Reset, 12 = SSC1 Switch Counts Reset, 13 = SSC2 Switch Counts Reset, 14 = SSC3 Switch Counts Reset, 15 = SSC4 Switch Counts Reset, 16 = Distance Histogram Reset, 17 = Frequency Histogram Reset, 80 = Input Scale Distance at Digital Min, 81 = Input Scale Distance at Digital Max, 160 = Store Statistics
access rights: wo
modifies other variables

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "SSC3 Param" index=16384 id=V_SSC3_Setpoints

data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..1250 SP1 In 2 Point Mode: SP1 < SP2: Presence Type - [Sens]1111xx0000, SP2 < SP1 Quantity Type - [Sens]0000xx1111
2 0 32-bit Integer 0..1250 SP2 In 2 Point Mode: SP1 < SP2: Presence Type - [Sens]1111xx0000, SP2 < SP1 Quantity Type - [Sens]0000xx1111

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC3 Config" index=16385 id=V_SSC3_Config

description: Switching Signal Channel Configuration
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 24 8-bit UInteger 0 = Normal, 1 = Inverted Logic Selects the SSC logic: normal, inverted
2 16 8-bit UInteger 0 = Disabled, 1 = Single Point, 2 = Window, 3 = Two Point Mode Selects the SSC switch mode: Single Point, Window
3 0 16-bit UInteger 0 = None, 1 = Left Aligned, 2 = Center Aligned, 3 = Right Aligned Hyst Selects the hysteresis alignment mode: Left, Center, Right

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 2 3 3  
element bit 7 - 0 7 - 0 15 - 8 7 - 0  

Variable "SSC4 Param" index=16386 id=V_SSC4_Setpoints

data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 32-bit Integer 0..2147483647 SP1 In 2 Point Mode: SP1 < SP2: Presence Type - [Sens]1111xx0000, SP2 < SP1 Quantity Type - [Sens]0000xx1111
2 0 32-bit Integer 0..2147483647 SP2 In 2 Point Mode: SP1 < SP2: Presence Type - [Sens]1111xx0000, SP2 < SP1 Quantity Type - [Sens]0000xx1111

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC4 Config" index=16387 id=V_SSC4_Config

description: Switching Signal Channel Configuration
data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = Normal, 1 = Inverted Logic Selects the SSC logic: normal, inverted
2 0 8-bit UInteger 0 = Disabled, 1 = Single Point, 2 = Window Mode Selects the SSC switch mode: Single Point, Window

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

Variable "MDC Descriptor" index=16512 id=V_MdcDescriptor

data type: 88-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 32-bit Integer -2147483647..2147483647 Lower Limit Lower limit value
2 24 32-bit Integer -2147483647..2147483647 Upper Limit Upper limit value
3 8 16-bit UInteger 1077 = Hertz, 1997 = None Unit Code Unit code value
4 0 8-bit Integer -127..127 Scale Exponent to the power of ten, applicable to the value of the MDC

octet 0 1 2 3 4 5 6 7
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 3 3 4  
element bit 15 - 8 7 - 0 7 - 0  

Operator Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_ApplicationSpecificTag
V_FunctionTag
V_LocationTag
V_SerialNumber
V_FirmwareRevision
V_HardwareRevision

Maintenance Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_ApplicationSpecificTag
V_FunctionTag
V_LocationTag
V_SerialNumber
V_FirmwareRevision
V_HardwareRevision

Parameters Menu
System Commands
V_SystemCommand, Button:=130
Measurement Values
V_MeasurementValues
Switch Counts
V_BaumerCommand, Button:=12
V_BaumerCommand, Button:=13
V_BaumerCommand, Button:=14
V_BaumerCommand, Button:=15
V_SSCSwitchCounts
MDC Configuration
V_PdiProcessValueSelection
V_MdcDescriptor
SSC1 Configuration
Setpoints
V_SSC1_Setpoints
Config
V_SSC1_Config
V_SSC_HysteresisSettings.SSC1 Width %, rw
Time Filter
V_SSC_ReleaseDelay.SSC1 Time ms, rw
V_SSC_ResponseDelay.SSC1 Time ms, rw
V_SSC_MinPulseDuration.SSC1 Time ms, rw
V_SSC_MinPulseDuration.SSC1 Mode, rw
SSC2 Configuration
Setpoints
V_SSC2_Setpoints
Config
V_SSC2_Config
V_SSC_HysteresisSettings.SSC2 Width %, rw
Time Filter
V_SSC_ReleaseDelay.SSC2 Time ms, rw
V_SSC_ResponseDelay.SSC2 Time ms, rw
V_SSC_MinPulseDuration.SSC2 Time ms, rw
V_SSC_MinPulseDuration.SSC2 Mode, rw
SSC3 Configuration
Setpoints
V_SSC3_Setpoints.SP1 Hz, rw
V_SSC3_Setpoints.SP2 Hz, rw
Config
V_SSC3_Config
V_SSC_HysteresisSettings.SSC3 Width %, rw
Time Filter
V_SSC_ReleaseDelay.SSC3 Time ms, rw
V_SSC_ResponseDelay.SSC3 Time ms, rw
V_SSC_MinPulseDuration.SSC3 Time ms, rw
V_SSC_MinPulseDuration.SSC3 Mode, rw
SSC4 Configuration
Setpoints
V_SSC4_Setpoints
Config
V_SSC4_Config
V_SSC_SourceSettings.SSC4 Selection, rw
V_SSC_SourceSettings.SSC4 Auto Reset, rw
Time Filter
V_SSC_ReleaseDelay.SSC4 Time ms, rw
V_SSC_ResponseDelay.SSC4 Time ms, rw
V_SSC_MinPulseDuration.SSC4 Time ms, rw
V_SSC_MinPulseDuration.SSC4 Mode, rw
Teach
V_TISelect
V_TiInfo
V_TeachStatus
Static
V_SystemCommand, Button:=65
V_SystemCommand, Button:=66
V_SystemCommand, Button:=64
V_SystemCommand, Button:=79
Dynamic
V_SystemCommand, Button:=71
V_SystemCommand, Button:=72
V_SystemCommand, Button:=64
V_SystemCommand, Button:=79
Input Scale
V_BaumerCommand, Button:=80
V_BaumerCommand, Button:=81
Signal Processing
V_OperationModes
V_PV_2PointScaler.Enable, rw
V_PV_2PointScaler.Corner 1 In, rw
V_PV_2PointScaler.Corner 1 Out, rw
V_PV_2PointScaler.Corner 2 In, rw
V_PV_2PointScaler.Corner 2 Out, rw
V_PV_2PointScalerTeach.Mode, rw
V_PV_2PointScalerTeach.Status, ro
Input/Output Settings
V_InputOutputSettings
Local User Interface
V_TeachLockSettings.qTeach Time Out min
V_LedSettings
Device Access Locks
V_DeviceAccessLocks.Data Storage

Diagnosis Menu
V_BaumerCommand, Button:=1
V_BaumerCommand, Button:=160
V_DeviceStatus
Detailed Device Status
V_DetailedDeviceStatus
Device Temperature
V_BaumerCommand, Button:=2
V_DeviceTemperature
V_UnitSelection.Temperature, rw
Power Supply
V_BaumerCommand, Button:=4
V_PowerSupplyVoltage
Bootcycles
V_Bootcyles
Operation Time
V_BaumerCommand, Button:=5
V_OperationTime
V_UnitSelection.Time, rw
Histogram
Power Supply
V_PowerSupplyVoltageLifetimeHistogram
Device Temperature
V_DeviceTemperatureLifetimeHistogram
Distance
V_BaumerCommand, Button:=16
V_ProcessValue1ResetableHistogram
Frequency
V_BaumerCommand, Button:=17
V_ProcessValue2ResetableHistogram
V_UnitSelection.Frequency, rw

Commissioning Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_ApplicationSpecificTag
V_FunctionTag
V_LocationTag
V_SerialNumber
V_FirmwareRevision
V_HardwareRevision

Parameters Menu
System Commands
V_SystemCommand, Button:=130
Measurement Values
V_MeasurementValues
Switch Counts
V_BaumerCommand, Button:=12
V_BaumerCommand, Button:=13
V_BaumerCommand, Button:=14
V_BaumerCommand, Button:=15
V_SSCSwitchCounts
MDC Configuration
V_PdiProcessValueSelection
V_MdcDescriptor
SSC1 Configuration
Setpoints
V_SSC1_Setpoints
Config
V_SSC1_Config
V_SSC_HysteresisSettings.SSC1 Width %, rw
Time Filter
V_SSC_ReleaseDelay.SSC1 Time ms, rw
V_SSC_ResponseDelay.SSC1 Time ms, rw
V_SSC_MinPulseDuration.SSC1 Time ms, rw
V_SSC_MinPulseDuration.SSC1 Mode, rw
SSC2 Configuration
Setpoints
V_SSC2_Setpoints
Config
V_SSC2_Config
V_SSC_HysteresisSettings.SSC2 Width %, rw
Time Filter
V_SSC_ReleaseDelay.SSC2 Time ms, rw
V_SSC_ResponseDelay.SSC2 Time ms, rw
V_SSC_MinPulseDuration.SSC2 Time ms, rw
V_SSC_MinPulseDuration.SSC2 Mode, rw
SSC3 Configuration
Setpoints
V_SSC3_Setpoints.SP1 Hz, rw
V_SSC3_Setpoints.SP2 Hz, rw
Config
V_SSC3_Config
V_SSC_HysteresisSettings.SSC3 Width %, rw
Time Filter
V_SSC_ReleaseDelay.SSC3 Time ms, rw
V_SSC_ResponseDelay.SSC3 Time ms, rw
V_SSC_MinPulseDuration.SSC3 Time ms, rw
V_SSC_MinPulseDuration.SSC3 Mode, rw
SSC4 Configuration
Setpoints
V_SSC4_Setpoints
Config
V_SSC4_Config
V_SSC_SourceSettings.SSC4 Selection, rw
V_SSC_SourceSettings.SSC4 Auto Reset, rw
Time Filter
V_SSC_ReleaseDelay.SSC4 Time ms, rw
V_SSC_ResponseDelay.SSC4 Time ms, rw
V_SSC_MinPulseDuration.SSC4 Time ms, rw
V_SSC_MinPulseDuration.SSC4 Mode, rw
Teach
V_TISelect
V_TiInfo
V_TeachStatus
Static
V_SystemCommand, Button:=65
V_SystemCommand, Button:=66
V_SystemCommand, Button:=64
V_SystemCommand, Button:=79
Dynamic
V_SystemCommand, Button:=71
V_SystemCommand, Button:=72
V_SystemCommand, Button:=64
V_SystemCommand, Button:=79
Input Scale
V_BaumerCommand, Button:=80
V_BaumerCommand, Button:=81
Signal Processing
V_OperationModes
V_PV_2PointScaler.Enable, rw
V_PV_2PointScaler.Corner 1 In, rw
V_PV_2PointScaler.Corner 1 Out, rw
V_PV_2PointScaler.Corner 2 In, rw
V_PV_2PointScaler.Corner 2 Out, rw
V_PV_2PointScalerTeach.Mode, rw
V_PV_2PointScalerTeach.Status, ro
Input/Output Settings
V_InputOutputSettings
Local User Interface
V_TeachLockSettings.qTeach Time Out min
V_LedSettings
Device Access Locks
V_DeviceAccessLocks.Data Storage

Diagnosis Menu
V_BaumerCommand, Button:=1
V_BaumerCommand, Button:=160
V_DeviceStatus
Detailed Device Status
V_DetailedDeviceStatus
Device Temperature
V_BaumerCommand, Button:=2
V_DeviceTemperature
V_UnitSelection.Temperature, rw
Power Supply
V_BaumerCommand, Button:=4
V_PowerSupplyVoltage
Bootcycles
V_Bootcyles
Operation Time
V_BaumerCommand, Button:=5
V_OperationTime
V_UnitSelection.Time, rw
Histogram
Power Supply
V_PowerSupplyVoltageLifetimeHistogram
Device Temperature
V_DeviceTemperatureLifetimeHistogram
Distance
V_BaumerCommand, Button:=16
V_ProcessValue1ResetableHistogram
Frequency
V_BaumerCommand, Button:=17
V_ProcessValue2ResetableHistogram
V_UnitSelection.Frequency, rw

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.2.