Version: V2.0Release Date: 2020-12-07


OM30
Vendor ID 350 (0x015e) Vendor Logo
Vendor Name Baumer Electric AG
Vendor Text www.baumer.com
Vendor URL http://www.baumer.com
Device ID 605 (0x00025d)
DeviceFamily OM20/30
Features
Block Parameter yes
Data Storage yes
Profile Characteristic 0x000d (Device Profile: ?Unknown?)
Supported Access Locks Parameter: no, Data Storage: yes, Local Parameterization: no, Local User Interface: no
Communication
IO-Link Revision V1.1
Transmission Rate230400 bit/s (COM3)
Minimum Cycle Time 1 ms
SIO Mode Supported yes
M-Sequence CapabilityPREOPERATE = TYPE_1_V with 8 octets on-request data
OPERATE = TYPE_2_V with 2 octets on-request data
ISDU supported
Device Variant OM30-P0350.HV.YIN
Description Optical distance sensor, Connector M8
Product ID 11232071
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Description M8-4 connector with analog output
- pin 1 brown; L+; Power Supply
- pin 2 white; Other; Analog Out
- pin 3 (light) blue; L-; Power Supply
- pin 4 black; C/Q; SIO/IO-Link
Device Variant OM30-L0350.HV.YIN
Description Optical distance sensor, Connector M8
Product ID 11231079
Device Icon Device Icon
Device Symbol Device Symbol
Connection TypeNon-standard connector
Connection Description M8-4 connector with analog output
- pin 1 brown; L+; Power Supply
- pin 2 white; Other; Analog Out
- pin 3 (light) blue; L-; Power Supply
- pin 4 black; C/Q; SIO/IO-Link

ProcessData id=P_ProcessData

ProcessDataIn "Process Data In" id=PI_ProcessDataIn

bit length: 48
data type: 48-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 16 32-bit Integer Distance
2 8 8-bit Integer Scale
7 3 Boolean Alarm Output
8 2 Boolean Quality Bit
10 0 Boolean SSC1/Distance
Octet 0
bit offset 47 46 45 44 43 42 41 40
subindex 1
element bit 31 30 29 28 27 26 25 24
Octet 1
bit offset 39 38 37 36 35 34 33 32
subindex 1
element bit 23 22 21 20 19 18 17 16
Octet 2
bit offset 31 30 29 28 27 26 25 24
subindex 1
element bit 15 14 13 12 11 10 9 8
Octet 3
bit offset 23 22 21 20 19 18 17 16
subindex 1
element bit 7 6 5 4 3 2 1 0
Octet 4
bit offset 15 14 13 12 11 10 9 8
subindex 2
element bit 7 6 5 4 3 2 1 0
Octet 5
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 7 8 / / / / / / 10

ProcessDataOut "Process Data Out" id=PO_ProcessDataOut

bit length: 2
data type: 2-bit Record (subindex access not supported)

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 1 Boolean Find Me
2 0 Boolean Laser ON/OFF
Octet 0
bit offset 7 6 5 4 3 2 1 0
subindex             1 2

Standard Variable "Direct Parameters 1" index=0 id=V_DirectParameters_1

data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger ro Reserved
2 112 8-bit UInteger ro Master Cycle Time
3 104 8-bit UInteger ro Min Cycle Time
4 96 8-bit UInteger ro M-Sequence Capability
5 88 8-bit UInteger 17 ro IO-Link Version ID
6 80 8-bit UInteger ro Process Data Input Length
7 72 8-bit UInteger ro Process Data Output Length
8 64 8-bit UInteger ro Vendor ID 1
9 56 8-bit UInteger ro Vendor ID 2
10 48 8-bit UInteger ro Device ID 1
11 40 8-bit UInteger ro Device ID 2
12 32 8-bit UInteger ro Device ID 3
13 24 8-bit UInteger ro Reserved
14 16 8-bit UInteger ro Reserved
15 8 8-bit UInteger ro Reserved
16 0 8-bit UInteger 130 = Restore Factory Settings wo X Standard Command

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Direct Parameters 2" index=1 id=V_DirectParameters_2

data type: 128-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 120 8-bit UInteger Device Specific Parameter 1
2 112 8-bit UInteger Device Specific Parameter 2
3 104 8-bit UInteger Device Specific Parameter 3
4 96 8-bit UInteger Device Specific Parameter 4
5 88 8-bit UInteger Device Specific Parameter 5
6 80 8-bit UInteger Device Specific Parameter 6
7 72 8-bit UInteger Device Specific Parameter 7
8 64 8-bit UInteger Device Specific Parameter 8
9 56 8-bit UInteger Device Specific Parameter 9
10 48 8-bit UInteger Device Specific Parameter 10
11 40 8-bit UInteger Device Specific Parameter 11
12 32 8-bit UInteger Device Specific Parameter 12
13 24 8-bit UInteger Device Specific Parameter 13
14 16 8-bit UInteger Device Specific Parameter 14
15 8 8-bit UInteger Device Specific Parameter 15
16 0 8-bit UInteger Device Specific Parameter 16

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64
subindex 1 2 3 4 5 6 7 8
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 9 10 11 12 13 14 15 16
element bit 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0 7 - 0

Standard Variable "Standard Command" index=2 id=V_SystemCommand

data type: 8-bit UInteger
allowed values: 130 = Restore Factory Settings
access rights: wo
modifies other variables

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Device Access Locks" index=12 id=V_DeviceAccessLocks

data type: 16-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Boolean Parameter (write) Access Lock
2 1 Boolean false Data Storage Lock
3 2 Boolean Local Parameterization Lock
4 3 Boolean Local User Interface Lock
Octet 0
bit offset 15 14 13 12 11 10 9 8
subindex / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / / /
Octet 1
bit offset 7 6 5 4 3 2 1 0
subindex / / / / / / / / / / / / / / / / / / / / / / / / 4 3 2 1

Standard Variable "Vendor Name" index=16 id=V_VendorName

data type: 64-octet String UTF-8
default value: "Baumer Electric AG"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Vendor Text" index=17 id=V_VendorText

data type: 64-octet String UTF-8
default value: "www.baumer.com"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Name" index=18 id=V_ProductName

data type: 64-octet String UTF-8
default value: ""
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product ID" index=19 id=V_ProductID

data type: 64-octet String UTF-8
default value: ""
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Product Text" index=20 id=V_ProductText

data type: 64-octet String UTF-8
default value: "Optical distance sensor, Connector M8"
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Serial Number" index=21 id=V_SerialNumber

data type: 16-octet String UTF-8
default value: ""
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 8 9 10 11 12 13 14 15
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Hardware Version" index=22 id=V_HardwareRevision

data type: 64-octet String UTF-8
default value: ""
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Firmware Version" index=23 id=V_FirmwareRevision

data type: 64-octet String UTF-8
default value: ""
access rights: ro

octet 0 1 2 3 4 5 6 7
bit offset 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456 455 - 448

octet 8 9 10 11 12 13 14 15
bit offset 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392 391 - 384

octet 16 17 18 19 20 21 22 23
bit offset 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328 327 - 320

octet 24 25 26 27 28 29 30 31
bit offset 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264 263 - 256

octet 32 33 34 35 36 37 38 39
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 40 41 42 43 44 45 46 47
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 48 49 50 51 52 53 54 55
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 56 57 58 59 60 61 62 63
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Application Specific Tag" index=24 id=V_ApplicationSpecificTag

data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Standard Variable "Device Status" index=36 id=V_DeviceStatus

data type: 8-bit UInteger
allowed values: 0 = Device is OK, 1 = Maintenance required, 2 = Out of specification, 3 = Functional check, 4 = Failure, 5..255 = Reserved
access rights: ro
dynamic

octet 0  
bit offset 7 - 0  
element bit 7 - 0  

Standard Variable "Detailed Device Status" index=37 id=V_DetailedDeviceStatus

data type: Array[1] of 3-octet OctetString (subindex access not supported)
access rights: ro
dynamic

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 1 1  

Standard Variable "Process Data Input" index=40 id=V_ProcessDataInput

data type: see ProcessDataIn!
access rights: ro
dynamic

Standard Variable "Process Data Output" index=41 id=V_ProcessDataOutput

data type: see ProcessDataOut!
access rights: ro
dynamic

Variable "Function Tag" index=25 id=V_FunctionTag

description: User specified function tag
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Location Tag" index=26 id=V_LocationTag

description: User specified location tag
data type: 32-octet String UTF-8
default value: "***"
access rights: rw

octet 0 1 2 3 4 5 6 7
bit offset 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200 199 - 192

octet 8 9 10 11 12 13 14 15
bit offset 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136 135 - 128

octet 16 17 18 19 20 21 22 23
bit offset 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72 71 - 64

octet 24 25 26 27 28 29 30 31
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC1 Param" index=60 id=V_SSC1_Setpoints

description: Switching Signal Channel Setpoints
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 Float32 -300..350 340 SP 1 Switching distance for Setpoint 1.
2 0 Float32 -300..350 60 SP 2 Switching distance for Setpoint 2. Setpoint 2 is only used in Config Mode 'Window'.

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "SSC1 Config" index=61 id=V_SSC1_Config

description: Switching Signal Channel Configuration
data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 8-bit UInteger 0 = Active Low, 1 = Active High 1 Polarity Selects the digital output polarity. It can be changed between 'active if object is present (active high)' or 'inactive if object is present (active low)'
2 0 8-bit UInteger 0 = Single Point, 1 = Window 1 Mode Selects the SSC switch mode.

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 1 2  
element bit 7 - 0 7 - 0  

Variable "Exposure Reserve" index=64 id=V_ExposureReserve

description: Relative value representing the mount of light reflected by the target. Range from 0 to 100.
data type: 24-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 8 16-bit UInteger Exposure Reserve
2 0 8-bit UInteger Quality Level Evaluation of the Exposure Reserve value and indication for the signal quality. 0: Signal ok, 1: Low Signal, 2: Critical Signal

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 1 1 2  
element bit 15 - 8 7 - 0 7 - 0  

Variable "Measurement Range" index=66 id=V_MeasurementRange

description: Range within the sensor returns a valid distance
data type: 64-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 32 Float32 50..350 50 Distance Near Lower Limit of the measurement range
2 0 Float32 50..350 350 Distance Far Upper Limit of the measurement range

octet 0 1 2 3 4 5 6 7
bit offset 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

Variable "Hysteresis" index=69 id=V_SSC_HysteresisSettings

description: Switching signal channel hysteresis settings
data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 Float32 -300..300 1.0 SSC1 Width Hysteresis width in [mm]

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 1 1  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Operation Mode" index=77 id=V_OperationMode

description: All different operation modes
data type: 48-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 40 8-bit UInteger 0 = Standard, 1 = High, 2 = Very High, 3 = Highest, 4 = Custom 3 Precision Filter Selects the filter level to be applied.
3 32 8-bit UInteger 0 = Free Running, 2 = Interval 0 Sampling Mode Selects if the sensor should measure as fast as possible (Free Running) or with a fixed measurement rate (Interval).
4 0 32-bit UInteger 250..50000 2000 Sampling Time Interval time if sampling mode 'Interval' is selected.

octet 0 1 2 3 4 5  
bit offset 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 3 4 4 4 4  
element bit 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "DI/DO Settings" index=78 id=V_DIDOSettings

data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 0 16-bit UInteger 100 = SSC1 - Switch State, 101 = SSC1 - Alarm 101 OUT1 Mode Selects the function of the digital output (also includes the behaviour of the output indication LED).

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 2 2  
element bit 15 - 8 7 - 0  

Variable "Teach Lock Settings" index=80 id=V_TeachLockSettings

description: Teach lock settings
data type: 8-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 5 Button Time Out Time until teach button is locked. Teach button never locks if 0 and is always locked with 0xFF.

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Measurement Values" index=88 id=V_MeasurementValues

description: Measurement Values
data type: 96-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 64 Float32 PV1 Value Distance [mm]
2 32 Float32 PV1 Rate Measurement Rate
9 0 32-bit UInteger PV1 Response Delay Response Delay

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 9 9 9 9  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Teach Mode Settings" index=100 id=V_TeachModeSettings

description: Settings configuring the teach modes
data type: 8-bit Record (subindex access not supported)
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 8-bit UInteger 0 = XPert, 1 = XPress (Zero Position) 0 Local Teach Mode Selects the teach mode (Teach button). XPert: zero position and analog output range, XPress: zero position

octet 0  
bit offset 7 - 0  
subindex 1  
element bit 7 - 0  

Variable "Zero Position" index=105 id=V_ZeroPosition

data type: 32-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 0 32-bit UInteger 0..350000 0 Zero Position Shifting the zero position of the measured values in relation to the sensor front.

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 1 1 1 1  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Analog Setting" index=116 id=V_AnalogSetting

description: Analog Setting as output type and output value in an alarm situation
data type: 24-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 16 8-bit UInteger 0 = 4..20 mA, 1 = 2..10 mA 0 Output Type Selects the analog output range
4 0 16-bit UInteger 0 = Last Valid, 1 = Near, 2 = Far 1 Value after Dropout Selection of the analog output behaviour after invalid measurements.

octet 0 1 2  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 2 4 4  
element bit 7 - 0 15 - 8 7 - 0  

Variable "Process Value Moving Average Filter" index=161 id=V_PV_MovAvgFilter

data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 0 16-bit UInteger 1..256 256 Custom Moving Average Length Length of the moving average filter if precision filter 'Custom' is selected.

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 2 2  
element bit 15 - 8 7 - 0  

Variable "Process Value Moving Median Filter" index=162 id=V_PV_MovMedianFilter

data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 0 16-bit UInteger 1..21 21 Custom Moving Median Length Length of the moving median filter if precision filter 'Custom' is selected.

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 2 2  
element bit 15 - 8 7 - 0  

Variable "Process Value Disruption Filter" index=164 id=V_PV_DisruptionFilter

description: Disruption filter inhibits short timed measurement value changes over a given time
data type: 16-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 0 16-bit UInteger 0..60000 0 Hold Time Time span after an invalid measurement in which the outputs maintains there last valid values.

octet 0 1  
bit offset 15 - 8 7 - 0  
subindex 2 2  
element bit 15 - 8 7 - 0  

Variable "Analog Output" index=202 id=V_PV_2PointScaler

data type: 72-bit Record
access rights: rw

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 40 Float32 -300..350 50 Distance@Analog Min Distance value in mm at the minimum value of the analog output
4 8 Float32 -300..350 350 Distance@Analog Max Distance value in mm at the maximum value of the analog output
10 0 8-bit UInteger 0 = Not Inverted, 1 = Inverted 0 Output Characteristic Indicates if the analog output is inverted.

octet 0 1 2 3 4 5 6 7
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 2 2 2 2 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8  
bit offset 7 - 0  
subindex 10  
element bit 7 - 0  

Variable "Operation Time" index=211 id=V_OperationTime

data type: 96-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 64 32-bit UInteger 0 Powerup Operation time since power-up
2 32 32-bit UInteger 0 Resetable Operation time (Resetable by user command)
3 0 32-bit UInteger 0 Lifetime Lifetime operation time

octet 0 1 2 3 4 5 6 7
bit offset 95 - 88 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
subindex 3 3 3 3  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "Distance Resetable Histogram" index=257 id=V_ProcessValue1ResetableHistogram

data type: 728-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
2 712 16-bit UInteger 1010 = Meter, 1011 = Kilometer, 1012 = Centimeter, 1013 = Millimeter, 1014 = Micrometer, 1997 = None Unit Unit
3 680 32-bit Integer Range Start Start of range
4 648 32-bit Integer Range End End of range
5 640 8-bit UInteger Nbr of Bins Number of acquired bins
11 608 32-bit UInteger Bin 1 Bin 1
12 576 32-bit UInteger Bin 2 Bin 2
13 544 32-bit UInteger Bin 3 Bin 3
14 512 32-bit UInteger Bin 4 Bin 4
15 480 32-bit UInteger Bin 5 Bin 5
16 448 32-bit UInteger Bin 6 Bin 6
17 416 32-bit UInteger Bin 7 Bin 7
18 384 32-bit UInteger Bin 8 Bin 8
19 352 32-bit UInteger Bin 9 Bin 9
20 320 32-bit UInteger Bin 10 Bin 10
21 288 32-bit UInteger Bin 11 Bin 11
22 256 32-bit UInteger Bin 12 Bin 12
23 224 32-bit UInteger Bin 13 Bin 13
24 192 32-bit UInteger Bin 14 Bin 14
25 160 32-bit UInteger Bin 15 Bin 15
26 128 32-bit UInteger Bin 16 Bin 16
27 96 32-bit UInteger Bin 17 Bin 17
28 64 32-bit UInteger Bin 18 Bin 18
29 32 32-bit UInteger Bin 19 Bin 19
30 0 32-bit UInteger Bin 20 Bin 20

octet 0 1 2 3 4 5 6 7
bit offset 727 - 720 719 - 712 711 - 704 703 - 696 695 - 688 687 - 680 679 - 672 671 - 664
subindex 2 2 3 3 3 3 4 4
element bit 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16

octet 8 9 10 11 12 13 14 15
bit offset 663 - 656 655 - 648 647 - 640 639 - 632 631 - 624 623 - 616 615 - 608 607 - 600
subindex 4 4 5 11 11 11 11 12
element bit 15 - 8 7 - 0 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 16 17 18 19 20 21 22 23
bit offset 599 - 592 591 - 584 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544 543 - 536
subindex 12 12 12 13 13 13 13 14
element bit 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 24 25 26 27 28 29 30 31
bit offset 535 - 528 527 - 520 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472
subindex 14 14 14 15 15 15 15 16
element bit 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 32 33 34 35 36 37 38 39
bit offset 471 - 464 463 - 456 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408
subindex 16 16 16 17 17 17 17 18
element bit 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 40 41 42 43 44 45 46 47
bit offset 407 - 400 399 - 392 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344
subindex 18 18 18 19 19 19 19 20
element bit 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 48 49 50 51 52 53 54 55
bit offset 343 - 336 335 - 328 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280
subindex 20 20 20 21 21 21 21 22
element bit 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 56 57 58 59 60 61 62 63
bit offset 279 - 272 271 - 264 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216
subindex 22 22 22 23 23 23 23 24
element bit 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 64 65 66 67 68 69 70 71
bit offset 215 - 208 207 - 200 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152
subindex 24 24 24 25 25 25 25 26
element bit 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 72 73 74 75 76 77 78 79
bit offset 151 - 144 143 - 136 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88
subindex 26 26 26 27 27 27 27 28
element bit 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 80 81 82 83 84 85 86 87
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 28 28 28 29 29 29 29 30
element bit 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24

octet 88 89 90  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 30 30 30  
element bit 23 - 16 15 - 8 7 - 0  

Variable "Exposure Reserve Resetable Histogram" index=260 id=V_ProcessValue2ResetableHistogram

data type: 712-bit Record
access rights: ro
dynamic

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
3 680 32-bit UInteger Range Start Start of range
4 648 32-bit UInteger Range End End of range
5 640 8-bit UInteger Nbr of Bins Number of acquired bins
11 608 32-bit UInteger Bin 1 Bin 1
12 576 32-bit UInteger Bin 2 Bin 2
13 544 32-bit UInteger Bin 3 Bin 3
14 512 32-bit UInteger Bin 4 Bin 4
15 480 32-bit UInteger Bin 5 Bin 5
16 448 32-bit UInteger Bin 6 Bin 6
17 416 32-bit UInteger Bin 7 Bin 7
18 384 32-bit UInteger Bin 8 Bin 8
19 352 32-bit UInteger Bin 9 Bin 9
20 320 32-bit UInteger Bin 10 Bin 10
21 288 32-bit UInteger Bin 11 Bin 11
22 256 32-bit UInteger Bin 12 Bin 12
23 224 32-bit UInteger Bin 13 Bin 13
24 192 32-bit UInteger Bin 14 Bin 14
25 160 32-bit UInteger Bin 15 Bin 15
26 128 32-bit UInteger Bin 16 Bin 16
27 96 32-bit UInteger Bin 17 Bin 17
28 64 32-bit UInteger Bin 18 Bin 18
29 32 32-bit UInteger Bin 19 Bin 19
30 0 32-bit UInteger Bin 20 Bin 20

octet 0 1 2 3 4 5 6 7
bit offset 711 - 704 703 - 696 695 - 688 687 - 680 679 - 672 671 - 664 663 - 656 655 - 648
subindex 3 3 3 3 4 4 4 4
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10 11 12 13 14 15
bit offset 647 - 640 639 - 632 631 - 624 623 - 616 615 - 608 607 - 600 599 - 592 591 - 584
subindex 5 11 11 11 11 12 12 12
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 16 17 18 19 20 21 22 23
bit offset 583 - 576 575 - 568 567 - 560 559 - 552 551 - 544 543 - 536 535 - 528 527 - 520
subindex 12 13 13 13 13 14 14 14
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 24 25 26 27 28 29 30 31
bit offset 519 - 512 511 - 504 503 - 496 495 - 488 487 - 480 479 - 472 471 - 464 463 - 456
subindex 14 15 15 15 15 16 16 16
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 32 33 34 35 36 37 38 39
bit offset 455 - 448 447 - 440 439 - 432 431 - 424 423 - 416 415 - 408 407 - 400 399 - 392
subindex 16 17 17 17 17 18 18 18
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 40 41 42 43 44 45 46 47
bit offset 391 - 384 383 - 376 375 - 368 367 - 360 359 - 352 351 - 344 343 - 336 335 - 328
subindex 18 19 19 19 19 20 20 20
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 48 49 50 51 52 53 54 55
bit offset 327 - 320 319 - 312 311 - 304 303 - 296 295 - 288 287 - 280 279 - 272 271 - 264
subindex 20 21 21 21 21 22 22 22
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 56 57 58 59 60 61 62 63
bit offset 263 - 256 255 - 248 247 - 240 239 - 232 231 - 224 223 - 216 215 - 208 207 - 200
subindex 22 23 23 23 23 24 24 24
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 64 65 66 67 68 69 70 71
bit offset 199 - 192 191 - 184 183 - 176 175 - 168 167 - 160 159 - 152 151 - 144 143 - 136
subindex 24 25 25 25 25 26 26 26
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 72 73 74 75 76 77 78 79
bit offset 135 - 128 127 - 120 119 - 112 111 - 104 103 - 96 95 - 88 87 - 80 79 - 72
subindex 26 27 27 27 27 28 28 28
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 80 81 82 83 84 85 86 87
bit offset 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24 23 - 16 15 - 8
subindex 28 29 29 29 29 30 30 30
element bit 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8

octet 88  
bit offset 7 - 0  
subindex 30  
element bit 7 - 0  

Variable "Baumer Commands" index=1000 id=V_BaumerCommands

description: Baumer Commands
data type: 32-bit UInteger
allowed values: 1 = All Resetable Statistics Data Reset, 5 = Operation Resetable Data Reset, 16 = Distance Resetable Histogram Reset, 17 = Exposure Reserve Resetable Histogram Reset, 84 = Output Scale Distance at Analog Min, 85 = Output Scale Distance at Analog Max, 88 = Output Scale is set to the possible max, 208 = Zero Position Teach
access rights: wo
modifies other variables

octet 0 1 2 3  
bit offset 31 - 24 23 - 16 15 - 8 7 - 0  
element bit 31 - 24 23 - 16 15 - 8 7 - 0  

Variable "MDC Descriptor" index=16512 id=V_MdcDescriptor

data type: 88-bit Record
access rights: ro

subindex bit offset data type allowed values default value acc. restr. mod. other var. excl. from DS name description
1 56 32-bit Integer Lower Limit Lower value of measuring range (considering the Zero Position offset).
2 24 32-bit Integer Upper Limit Upper value of measuring range (considering the Zero Position offset).
3 8 16-bit UInteger 1010 = Meter, 1011 = Kilometer, 1012 = Centimeter, 1013 = Millimeter, 1014 = Micrometer, 1997 = None Unit Code Indicates the unit of the selected MDC source
4 0 8-bit Integer Scale Value of the exponent to the base of ten, applicable to the value of the MDC

octet 0 1 2 3 4 5 6 7
bit offset 87 - 80 79 - 72 71 - 64 63 - 56 55 - 48 47 - 40 39 - 32 31 - 24
subindex 1 1 1 1 2 2 2 2
element bit 31 - 24 23 - 16 15 - 8 7 - 0 31 - 24 23 - 16 15 - 8 7 - 0

octet 8 9 10  
bit offset 23 - 16 15 - 8 7 - 0  
subindex 3 3 4  
element bit 15 - 8 7 - 0 7 - 0  

Observer Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_ApplicationSpecificTag
V_FunctionTag
V_LocationTag
V_SerialNumber
V_FirmwareRevision
V_HardwareRevision

Maintenance Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_ApplicationSpecificTag
V_FunctionTag
V_LocationTag
V_SerialNumber
V_FirmwareRevision
V_HardwareRevision

Parameter Menu
Measurement Values
V_MeasurementValues.PV1 Value mm, Dec.3
V_MeasurementValues.PV1 Rate Hz, Dec.1
V_MeasurementValues.PV1 Response Delay µs, Dec.0
Quality Parameters
V_ExposureReserve
System Commands
V_SystemCommand, Button:=130
Measuring Data Channel
V_MdcDescriptor
Operation Modes
V_OperationMode.Precision Filter
V_PV_MovAvgFilter.Custom Moving Average Length
V_PV_MovMedianFilter.Custom Moving Median Length
V_OperationMode.Sampling Mode
V_OperationMode.Sampling Time µs
Measurement Range
V_ZeroPosition.Zero Position µm
V_BaumerCommands, Button:=208
V_MeasurementRange.Distance Near mm
V_MeasurementRange.Distance Far mm
Invalid Value Handling
V_AnalogSetting.Value after Dropout
V_PV_DisruptionFilter.Hold Time ms
SSC1 Configuration
Setpoints
V_SSC1_Setpoints.SP 1 mm, Dec.3
V_SSC1_Setpoints.SP 2 mm, Dec.3
Config
V_SSC1_Config.Polarity
V_SSC1_Config.Mode
V_SSC_HysteresisSettings.SSC1 Width mm, Dec.2
Teach
Analog Out
V_BaumerCommands, Button:=84
V_BaumerCommands, Button:=85
V_BaumerCommands, Button:=88
Local User Interface
V_TeachModeSettings
V_TeachLockSettings.Button Time Out min
Device Access Locks
V_DeviceAccessLocks.Data Storage Lock

Diagnosis Menu
Device Status
V_DeviceStatus
V_DetailedDeviceStatus
System Commands
V_BaumerCommands, Button:=1
Operation Time
V_BaumerCommands, Button:=5
V_OperationTime.Powerup s
V_OperationTime.Resetable s
V_OperationTime.Lifetime s
Histogram
Distance
V_BaumerCommands, Button:=16
V_ProcessValue1ResetableHistogram
Exposure Reserve
V_BaumerCommands, Button:=17
V_ProcessValue2ResetableHistogram

Specialist Menus

Identification Menu
V_VendorName
V_VendorText
V_ProductName
V_ProductID
V_ProductText
V_ApplicationSpecificTag
V_FunctionTag
V_LocationTag
V_SerialNumber
V_FirmwareRevision
V_HardwareRevision

Parameter Menu
Measurement Values
V_MeasurementValues.PV1 Value mm, Dec.3
V_MeasurementValues.PV1 Rate Hz, Dec.1
V_MeasurementValues.PV1 Response Delay µs, Dec.0
Quality Parameters
V_ExposureReserve
System Commands
V_SystemCommand, Button:=130
Measuring Data Channel
V_MdcDescriptor
Operation Modes
V_OperationMode.Precision Filter
V_PV_MovAvgFilter.Custom Moving Average Length
V_PV_MovMedianFilter.Custom Moving Median Length
V_OperationMode.Sampling Mode
V_OperationMode.Sampling Time µs
Measurement Range
V_ZeroPosition.Zero Position µm
V_BaumerCommands, Button:=208
V_MeasurementRange.Distance Near mm
V_MeasurementRange.Distance Far mm
Invalid Value Handling
V_AnalogSetting.Value after Dropout
V_PV_DisruptionFilter.Hold Time ms
SSC1 Configuration
Setpoints
V_SSC1_Setpoints.SP 1 mm, Dec.3
V_SSC1_Setpoints.SP 2 mm, Dec.3
Config
V_SSC1_Config.Polarity
V_SSC1_Config.Mode
V_SSC_HysteresisSettings.SSC1 Width mm, Dec.2
Teach
Analog Out
V_BaumerCommands, Button:=84
V_BaumerCommands, Button:=85
V_BaumerCommands, Button:=88
Input/Output Settings
V_DIDOSettings.OUT1 Mode
Analog Output
V_AnalogSetting.Output Type mA
V_PV_2PointScaler.Output Characteristic
V_PV_2PointScaler.Distance@Analog Min mm
V_PV_2PointScaler.Distance@Analog Max mm
Local User Interface
V_TeachModeSettings
V_TeachLockSettings.Button Time Out min
Device Access Locks
V_DeviceAccessLocks.Data Storage Lock

Diagnosis Menu
Device Status
V_DeviceStatus
V_DetailedDeviceStatus
System Commands
V_BaumerCommands, Button:=1
Operation Time
V_BaumerCommands, Button:=5
V_OperationTime.Powerup s
V_OperationTime.Resetable s
V_OperationTime.Lifetime s
Histogram
Distance
V_BaumerCommands, Button:=16
V_ProcessValue1ResetableHistogram
Exposure Reserve
V_BaumerCommands, Button:=17
V_ProcessValue2ResetableHistogram

Note: This page shows the content of an IODD file transformed into HTML format. In the case of disparity between this and the XML view, the content of the XML file takes precedence.
Created by IODD Viewer V1.1.